1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Lock 150

SUS CASTER FOR PIPE FLAME

Hammer Lock 150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,524.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for Green Frame N Series (28 mm)
[Features]
· Stepping on the pedal locks it, preventing movement.
· Install in the green frame L slot.
· Compatible with ø100 (100 mm diameter) fixed and swivel casters.
· Locking pressure: 392 N
· Materials: Resin and steel
· Weight: 850 g
[Applications]
· Convenient for frame casters.

 
Part Number
GFN-F01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,524.55

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Related Components Note Compatible with ⌀150 fixed/adjustable casters

Please check the type/dimensions/specifications of the part GFN-F01 in the Hammer Lock 150 series.