(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The rubber part of the caster is crimped and fixed to the frame.
[Features]
· The rubber part can be crimped and fixed to the frame by inserting it directly into the frame and tightening with a thin wrench.
· Use a thin type wrench when mounting.
· No machining on frame is required.
[Applications]
· Convenient for frame casters.
Type | Casters Body | Caster Mounting Type | Plug | Caster Type_2 | fixation |
---|---|---|---|---|---|
Applicable Pipe Outer Diameter (Insertion Type)(φ) | 28 |
Please check the type/dimensions/specifications of the part GFN-621 in the Fixed Frame Caster series.
Part Number |
---|
GFN-622 |
GFN-623 |
GFN-624 |
GFN-625 |
GFN-626 |
GFN-664 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Load (N) | Wheel Diameter D (mm) | Wheel Material | Note |
---|---|---|---|---|---|---|---|---|
฿ 489.17 | 1 Piece(s) | Same day | 300 | 75 | Rubber | - | ||
฿ 498.88 | 1 Piece(s) | Same day | 400 | 50 | Urethane | - | ||
฿ 610.68 | 1 Piece(s) | Same day | 400 | 75 | Urethane | - | ||
฿ 448.88 | 1 Piece(s) | Same day | 300 | 50 | Conductive | - | ||
฿ 557.39 | 1 Piece(s) | Same day | 300 | 75 | Conductive | - | ||
฿ 410.58 | 1 Piece(s) | Same day | 300 | 50 | Elastomer | - |
How can we improve?
How can we improve?