(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters made of steel and rubber.
[Features]
· The rubber part can be crimped and fixed to the frame by inserting it directly into the frame and tightening with a thin wrench.
· Use a thin type wrench when mounting.
[Applications]
· Convenient as a caster for use on frames.
Type | Casters Body | Caster Mounting Type | Plug | Applicable Pipe Outer Diameter (Insertion Type)(φ) | 28 |
---|
Please check the type/dimensions/specifications of the part GFN-560 in the Frame Caster (for Fixed Rubber / GF-N Frame) series.
Part Number |
---|
GFN-561 |
GFN-562 |
GFN-563 |
GFN-564 |
GFN-565 |
GFN-566 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type_2 | Max. Load (N) | Wheel Diameter D (mm) | Wheel Material | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 342.57 | 1 Piece(s) | Same day | Be Freely with Brake | 300 | 50 | Conductive | - | ||
฿ 252.68 | 1 Piece(s) | 3 Day(s) | Flexible | 400 | 50 | Nylon | - | ||
฿ 284.90 | 1 Piece(s) | Same day | Be Freely with Brake | 400 | 50 | Nylon | - | ||
฿ 342.57 | 1 Piece(s) | Same day | Flexible | 400 | 50 | Urethane | - | ||
฿ 376.48 | 1 Piece(s) | Same day | Be Freely with Brake | 400 | 50 | Urethane | - | ||
฿ 310.33 | 1 Piece(s) | Same day | Flexible | 300 | 65 | Rubber | - |
How can we improve?
How can we improve?