1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Gripper ESG2 Series (Part Number)

ELECTRIC GRIPPER

Electric Gripper ESG2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,464.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Challenges the cost of air gripper.
[Features]
· Motorization in total cost of air gripper is implemented.
· Smooth replacement by air gripper: operable only with open/close signals without changing air-type input/output wiring. Replacement is easy (no need to edit programs).
· Controls unique to electric motors are possible: gripping force / speed control, workpiece breakage prevention / acceleration/deceleration control, HOLD signal / current position confirmation.
· Implements small size, weight reduction and improved convenience by means of cam adoption + built-in controller.
· Improved durability.

Part Number
ESG2-LS-4230-L13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,464.38

ELECTRIC GRIPPER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Main Body(Electric Type) Gripping Methods Inserted Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Single Acting Type (Normally Open Type) Open Dimension L1(mm) 31
Closed Dimension L2(mm) 1 Environment, Applications Standard Additional Functions With linear guide / Control of Gripping Force / Speed control
Maximum Gripping Force (Closing Side, Electric Type)(N) 15 Stroke Adjustment Mechanism No Cable 3m

Please check the type/dimensions/specifications of the part ESG2-LS-4230-L13 in the Electric Gripper ESG2 Series series.