1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Threaded Stem Caster GF-G Series

Threaded Stem Caster GF-G Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 152.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters that are attached using foot connectors, adjuster caster connectors, etc.
[Features]
・ ø100 (diameter: 100 mm) screw shaft caster is for GF-G (outside dimension: 43 mm).
・ A low-profile wrench is required for mounting.
[Applications]
・ Convenient as caster for frame.

 
Part Number
GFN-512
GFN-513
GFN-523SALE
GFN-524SALE
GFN-525SALE
GFN-526
GFN-537SALE
GFN-541
GFN-609SALE
GFN-610SALE
GFN-619SALE
GFN-620SALE
GFN-667SALE
GFN-668
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type_2 Max. Load
(N)
Wheel Diameter D
(mm)
Wheel Material Height H
(mm)

฿ 283.20

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake60050Nylon57.5

฿ 242.50

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible60050Nylon57.5

฿ 336.62

฿ 179.18

CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake40075Rubber96

฿ 537.58

฿ 322.66

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake24075Conductive95

฿ 295.69

฿ 155.36

CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible40075Rubber96

฿ 388.35

SUS CASTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) Flexible24075Conductive95

฿ 439.22

฿ 263.66

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible50075Urethane95

฿ 464.67

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake50075Urethane95

฿ 366.30

฿ 219.89

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible50075Nylon95

฿ 422.27

฿ 253.49

CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake50075Nylon95

฿ 152.19

฿ 76.55

CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible30050Rubber67

฿ 194.14

฿ 99.54

CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake30050Rubber67

฿ 235.72

฿ 141.55

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible40075Rubber95

฿ 271.33

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake40075Rubber95

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Bolt