1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated for 2x4 (two by four) Construction Method / CN Nails (31201372)

SCREWS FOR BUILDING MATERIALS

Dedicated for 2x4 (two by four) Construction Method / CN Nails (31201372)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For 2 × 4 construction, also known as wall frame construction, dedicated nails certified by JIS must be used.
The length is carved into the nail head, enabling semipermanent size identification. In addition, nails are plated prior to coloring to prevent colors peeling in the case of rust.

 
Part Number
31201372
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nail Head Diameter
(mm)
Color Wire diameter
(mm)

฿ 8,552.85

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50.86.7Green2.87

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Electrolytic Zinc Plating
Sales Unit Box/package Qty.(kg) 5×4 boxes

Please check the type/dimensions/specifications of the part 31201372 in the Dedicated for 2x4 (two by four) Construction Method / CN Nails series.

Products with similar specification

Part Number
31201376
31201381
31201386
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Color Wire diameter
(mm)

฿ 8,727.14

1 Piece(s) 5 Day(s) 63.57.1Yellow3.33

฿ 8,702.75

1 Piece(s) 5 Day(s) 76.27.9Blue3.76

฿ 8,677.34

1 Piece(s) 5 Day(s) 88.98.7Red4.11