1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Connecting Nails (31810016)

SCREWS FOR BUILDING MATERIALS

Resin Connecting Nails (31810016)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel nail with resin connection (stick type). It is sold in boxes and packs.

 
Part Number
31810016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Body shape Tip shape Note

฿ 8,862.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 76.2No-7.9Blue3.76SmoothCorner destination-

Loading...

  1. 1

Basic Information

Type Nails Material Iron Sales Unit Box/package
Specifications Resin connection