1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Wire Connecting Nails (Part Number)

SCREWS FOR BUILDING MATERIALS

Wire Connecting Nails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,822.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

KN Murata CO., Ltd.'s screws and wire connecting nails for building materials. It is sold in boxes and packs.

 
Part Number
31910565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

฿ 7,570.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 85[Stainless] Iron[Paint / Coating] cement coated[Yellow Painted] Yellow Coat7.2-3.1Flat (flat winding)Screw200 × 20 rollMainly for packing

Loading...

  1. 1

Basic Information

Type Nails Sales Unit Box/package