1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Connecting Screw Dural Coat (31561100)

SCREWS FOR BUILDING MATERIALS

Roll Connecting Screw Dural Coat (31561100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rust-proof processing uses an environmentally friendly non-chrome dual coating.

 
Part Number
31561100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Length Surface Treatment (Details) External Size
(mm)

฿ 4,091.98

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 8 Day(s) Other gypsum board screws25[Other Special Treatments] Board screws3.9

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Painting / Coating Sales Unit Box/package
Nail Head Diameter(mm) 8 Specifications Complete thread

Please check the type/dimensions/specifications of the part 31561100 in the Roll Connecting Screw Dural Coat series.

Products with similar specification

Part Number
31561105
31561110
31561115
31566000
31566010
31566020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Length Surface Treatment (Details) External Size
(mm)

฿ 4,302.34

1 Piece(s) 5 Day(s) Other gypsum board screws28[Other Special Treatments] Board screws3.9

฿ 4,710.37

1 Piece(s) 5 Day(s) Other gypsum board screws32[Other Special Treatments] Board screws3.9

฿ 5,634.66

1 Piece(s) 5 Day(s) Other gypsum board screws41[Other Special Treatments] Board screws3.9

฿ 4,733.24

1 Piece(s) 5 Day(s) A thin metal sheet25DISGOTreatment3.5

฿ 4,983.74

1 Piece(s) 5 Day(s) A thin metal sheet28DISGOTreatment3.5

฿ 5,760.68

1 Piece(s) 5 Day(s) A thin metal sheet32DISGOTreatment3.5