(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the length of each nail is engraved on its head, both the color and the engraving can be used to confirm length, providing a semi-permanent means for judging size.
Part Number |
---|
31011025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Surface Treatment | Nail Head Diameter (mm) | Color | Wire diameter (mm) | Qty. (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,907.02 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 65 | [Paint / Coating] Painting / Coating | 7.3 | Orange | 3.05 | 25 |
Loading...
Type | Nails | Material | Iron | Sales Unit | Box/package |
---|
Please check the type/dimensions/specifications of the part 31011025 in the Desi Colored N Nails Rose Nail series.
Part Number |
---|
31011020 |
31011030 |
31011035 |
31011115 |
31011120 |
31011125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length | Surface Treatment | Nail Head Diameter (mm) | Color | Wire diameter (mm) | Qty. (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,954.27 | 1 Piece(s) | 5 Day(s) | 50 | [Paint / Coating] Painting / Coating | 6.6 | Black | 2.75 | 25 | ||
฿ 9,860.27 | 1 Piece(s) | 5 Day(s) | 75 | [Paint / Coating] Painting / Coating | 7.9 | Yellow-green | 3.4 | 25 | ||
฿ 9,814.03 | 1 Piece(s) | 5 Day(s) | 90 | [Paint / Coating] Painting / Coating | 8.8 | Purple | 3.75 | 25 | ||
฿ 9,828.77 | 1 Piece(s) | 5 Day(s) | 45 | No | 5.8 | Plain | 2.45 | 4x6 Boxes | ||
฿ 9,784.05 | 1 Piece(s) | 5 Day(s) | 50 | [Paint / Coating] Painting / Coating | 6.6 | Black | 2.75 | 4x6 Boxes | ||
฿ 9,738.83 | 1 Piece(s) | 5 Day(s) | 65 | [Paint / Coating] Painting / Coating | 7.3 | Orange | 3.05 | 4x6 Boxes |
How can we improve?
How can we improve?