1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Connecting Screw (31560100)

SCREWS FOR BUILDING MATERIALS

Tape Connecting Screw (31560100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

By adopting patent tape with a deep “square hold aperture” shape, the inserted screw is fixed firmly in the specified position.
This in turn prevents materials from floating up, keeping the space aligned in a straight line, which reduces incidence of stuck screws and missed strikes.

 
Part Number
31560100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength

฿ 5,401.94

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Material Iron Surface Treatment Painting / Coating
Surface Treatment (Details) Board screws Sales Unit Box/package Nail Head Diameter(mm) 8
External Size(mm) 3.9 Specifications Complete thread Body shape Square hole tapering

Please check the type/dimensions/specifications of the part 31560100 in the Tape Connecting Screw series.

Products with similar specification

Part Number
31560105
31560110
31560115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength

฿ 5,749.50

1 Piece(s) 5 Day(s) 28

฿ 6,294.72

1 Piece(s) 5 Day(s) 32

฿ 7,418.20

1 Piece(s) 5 Day(s) 41