1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Nails Cement Coated Nail

Special Nails Cement Coated Nail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,241.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cement-coated (yellow-coated) steel nail. Mesh head, smooth shank, sharp-angled tip

 
Part Number
31135000
31135005
31135010
31135020
31135025
31135045
31135050
31135070
31135075
31135080
31135085
31135300
31135302
31135304
31135308
31135310
31135312
31135314
31135316
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Wire diameter
(mm)
Qty.
(kg)

฿ 10,455.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25#1725

฿ 10,379.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 32#1625

฿ 10,302.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 38#1525

฿ 10,226.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45#1425

฿ 10,226.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 482.1825

฿ 10,149.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 55#1325

฿ 10,149.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 60#12_1/225

฿ 10,073.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 100#925

฿ 10,149.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 115#925

฿ 10,149.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 125#825

฿ 10,149.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 150#725

฿ 8,424.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 38#155×4 boxes

฿ 8,363.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45#145×4 boxes

฿ 8,302.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50#135×4 boxes

฿ 8,241.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 75#115×4 boxes

฿ 8,241.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 90#105×4 boxes

฿ 8,241.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 100#95×4 boxes

฿ 8,302.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 115#95×4 boxes

฿ 8,302.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 125#85×4 boxes

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment cement coated
Surface Treatment (Details) Yellow Coat Sales Unit Box/package Head Shape Mesh head
Body shape Smooth shank Tip shape Sharp tip Note Mainly for packing