(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a steel nail made by KN Murata. It is sold in boxes and packs.
Part Number |
---|
31570005 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Surface Treatment | Surface Treatment (Details) | Nail Head Diameter (mm) | Wire diameter (mm) | Specifications | Head Shape | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,004.58 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 19 | [UniChrome Plating] Bright chromate | No | 6.3 | 2.5 | Right angle connection | Flat Head | - |
Loading...
Type | Nails | Material | Iron | Sales Unit | Box/package |
---|
Please check the type/dimensions/specifications of the part 31570005 in the Sheet Connection Nail series.
Part Number |
---|
31570015 |
31610010 |
31610015 |
31610021 |
31610026 |
31610100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length | Surface Treatment | Surface Treatment (Details) | Nail Head Diameter (mm) | Wire diameter (mm) | Specifications | Head Shape | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,051.33 | 1 Piece(s) | 5 Day(s) | 25 | [UniChrome Plating] Bright chromate | No | 6.3 | 2.5 | Right angle connection | Flat Head | - | ||
฿ 6,881.61 | 1 Piece(s) | 5 Day(s) | 38.1 | [UniChrome Plating] Bright chromate | No | 7.2 | 2.34 | Diagonal connection | Cup | - | ||
฿ 6,881.61 | 1 Piece(s) | 5 Day(s) | 38.1 | [UniChrome Plating] Bright chromate | No | 7.1 | 2.34 | Diagonal connection | Flat Head | - | ||
฿ 8,128.56 | 1 Piece(s) | 5 Day(s) | 50.8 | [UniChrome Plating] Bright chromate | No | 7.2 | 2.45 | Diagonal connection | Cup | - | ||
฿ 8,213.42 | 1 Piece(s) | 5 Day(s) | 50.8 | [UniChrome Plating] Bright chromate | No | 7.1 | 2.45 | Diagonal connection | Flat Head | - | ||
฿ 3,717.99 | 1 Piece(s) | 5 Day(s) | 38.1 | [Zinc Plating] Electrolytic Zinc Plating | [Other Special Treatments] Brown coat | 7.1 | 3.33 | Diagonal connection | Flat Head | - |
How can we improve?
How can we improve?