1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GF-S 19 mm-Type Foot M6

SUS ADJUSTER FOR PIPE FLAME

GF-S 19 mm-Type Foot M6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green frame S (19 mm type) compatible.

 
Part Number
SFA-601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 138.60

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 6 Bottom Material Resin O.D.(φ) 25
Load Capacity(N) 300

Please check the type/dimensions/specifications of the part SFA-601 in the GF-S 19 mm-Type Foot M6 series.