1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF-N 28 mm Type Adjuster A (GFN-005)

ADJUSTER FOR PIPE FLAME

GF-N 28 mm Type Adjuster A (GFN-005)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster for Green Frame N Series (28 mm)
[Features]
· An adjuster which uses silicone for the bottom.
· Bottom material: silicone
· Load capacity: 3,500 N

 
Part Number
GFN-005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Thread Size (M)
(mm)
O.D.
(φ)
Length ℓ
(㎜)
Load Capacity
(N)

฿ 680.83

ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) 101260.5704500

Loading...

  1. 1

Basic Information

Bottom Material Resin Bottom Material Silicone

Please check the type/dimensions/specifications of the part GFN-005 in the GF-N 28 mm Type Adjuster A series.

Products with similar specification

Part Number
GFN-004
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Thread Size (M)
(mm)
O.D.
(φ)
Length ℓ
(㎜)
Load Capacity
(N)

฿ 352.08

1 Piece(s) 3 Day(s) 10837.7603500