1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF-N 28 mm Type, Small Diameter Adjuster M12 (GFN-002)

SUS ADJUSTER FOR PIPE FLAME

GF-N 28 mm Type, Small Diameter Adjuster M12 (GFN-002)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster that can be used even for the frames connected with a double connector.
[Features]
· Suitable for GF series 28-mm products.
· Made of stainless steel.
[Applications]
· Useful especially for frames.

 
Part Number
GFN-002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Thread Size (M)
(mm)
Bottom Material Length ℓ
(㎜)
Load Capacity
(N)
Material

฿ 169.58

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) Same day 12Metal602000SS400

Loading...

  1. 1

Basic Information

O.D.(φ) 38

Please check the type/dimensions/specifications of the part GFN-002 in the GF-N 28 mm Type, Small Diameter Adjuster M12 series.

Products with similar specification

Part Number
GFN-000
GFN-001
GFN-003S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Thread Size (M)
(mm)
Bottom Material Length ℓ
(㎜)
Load Capacity
(N)
Material

฿ 152.63

1 Piece(s) 3 Day(s) 12Metal1002000SS400

฿ 354.68

1 Piece(s) Same day --1001200SUS304

฿ 332.38

1 Piece(s) Same day 12Metal1001200SUS304