(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Does not take up installation space as it is one size smaller than other disk non-magnetic products of the same type. The coil still type does not require maintenance as it does not have any consumable parts like brushes, and all of the parts have been set in the clutch hub which makes it easy to install in the machinery.
Part Number |
---|
MDB5N |
MDB10N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|---|
฿ 29,484.26 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 1200 | 30.1~60 | 50 | ||
฿ 41,916.21 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 10 Day(s) | 10 | 1000 | 60.1~200 | 100 |
Loading...
Function | Brake | Type | Multi-plate electromagnetism | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Tooth Shape | Standard Gear | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?