(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A design with an auto-gap device that uses a spline drive system. High heat dissipation functionality and good durability. Increase and annihilation of torque for reliable operation.
· The clutch field is a ball bearing support type which makes it easy to mount. No need of air gap adjustment using shim at the time of mounting because of the integrated auto-gap device. Can be mounted vertically or horizontally.
· A variety of models are available including individual clutch or brake and clutch packs, or clutch and brake units, in 8 different sizes between 12 to 1,000 N·m torque which can be used in various types of machines.
Part Number |
---|
MSC5T |
MSC20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|---|
฿ 28,280.92 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 10 Day(s) | 10 | 4000 | 30.1~60 | 50 | ||
฿ 57,736.89 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 11 Day(s) | 10 | 2600 | 60.1~200 | 200 |
Loading...
Function | Clutch | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Number of Clutches | 1 | Structure | Standard | Feature | Standard |
Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?