(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There is no backlash in the direction of rotation because the torque rises and disappears quickly, operation is reliable, and the armature is of a plate spring driven system.
· Adopts an auto-gap with a new mechanism to increase reliability.
· One-body type with easy mounting work is also available in a series.
· Series of compact and high torque types is also available.
· E type standard type and S type silent type are available.
Part Number |
---|
VCE0.6 |
VCE1.2 |
VCE5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|---|
฿ 9,769.34 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 7000 | 0.1~30 | 6 | ||
฿ 12,257.36 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 3 Day(s) | 10 | 6000 | 0.1~30 | 12 | ||
฿ 20,390.53 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 4500 | 30.1~60 | 50 |
Loading...
Function | Clutch | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Number of Clutches | 1 | Structure | Standard | Feature | Standard |
Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?