1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Type Single Plate Electromagnetic Clutch (For Engine)

OGC DRY CLUTCH AND BRAKE

Dry Type Single Plate Electromagnetic Clutch (For Engine)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95,115.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A special spring has been used to allow it to withstand use in harsh environments where there is vibration, shock, and torque fluctuation. The surface has been baking coated, and the ball bearings use a special grease and rubber seal which proves them with excellent anti-rust properties and allows them to be used in areas with high ambient temperatures.

 
Part Number
MMC70G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 95,115.33

OGC DRY CLUTCH AND BRAKE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Operating Condition Dry
Used Motive Energy General Purpose Max. Operating Rotational Speed(rpm) 2500 Rated Torque (Range)(N・m) 200.1~2500
Rated Torque(N・m) 700 Main Body Mounting Type Side mounting (flange type) Shaft Structure Through
Number of Clutches 1 Structure Standard Feature Standard
Cooling Naturally Cooled Insulation Class No Specifications DC24V

Please check the type/dimensions/specifications of the part MMC70G in the Dry Type Single Plate Electromagnetic Clutch (For Engine) series.