1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Type Single Disc Electromagnetic Brake, MS Series

OGC DRY CLUTCH AND BRAKE

Dry Type Single Disc Electromagnetic Brake, MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,926.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A design with an auto-gap device that uses a spline drive system. High heat dissipation functionality and satisfactory durability. Quick rises in torque and torque nullification for reliable operation.

 
Part Number
MSB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 40,926.15

OGC DRY CLUTCH AND BRAKE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Operating Condition Dry
Used Motive Energy General Purpose Max. Operating Rotational Speed(rpm) 2600 Rated Torque (Range)(N・m) 60.1~200
Rated Torque(N・m) 200 Main Body Mounting Type Side mounting (flange type) Shaft Structure Through
Number of Clutches 1 Structure Standard Feature Standard
Cooling Naturally Cooled Insulation Class No

Please check the type/dimensions/specifications of the part MSB20 in the Dry Type Single Disc Electromagnetic Brake, MS Series series.