(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick rises in torque and torque nullification for reliable operation, and the armature is a plate spring driving system so there will be no backlash in the rotation direction. Adopts an auto-gap with a new mechanism to increase reliability.
Part Number |
---|
VBE0.6 |
VBE1.2 |
VBE2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|---|
฿ 8,105.04 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 6 Day(s) | 10 | 7000 | 0.1~30 | 6 | ||
฿ 10,141.19 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 6 Day(s) | 10 | 6000 | 0.1~30 | 12 | ||
฿ 11,911.09 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 6 Day(s) | 10 | 5500 | 0.1~30 | 25 |
Loading...
Function | Brake | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Number of Clutches | 1 | Structure | Standard | Feature | Standard |
Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?