Dry Type Electromagnet Tooth Clutch

Caution
Product Description
[Features]
· The torque is transmitted by the interlocking of the teeth, which allows for compact size and high torque.
· Can be selected based on the usage conditions.
· There is no slippage during torque transmission, and even if all loads are applied during rotation, they are promptly released when the power is cut.
· No adjustment is required after mounting, as the air gap between the rotor and the armature is always constant.
· If the power is cut, the teeth meshing due to the spring is completely released. Therefore, there is no swing generated due to drag torque.
· The static type coil makes it easy to mount. Does not require any maintenance as there are no consumable parts like brushes.