Fixed Voltage Power Supply Unit

Brand :
OGURA CLUTCH

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

[Features]
· The OTPF / H type fixed current power supply is a 24 V DC power supply for clutches and brakes that uses a transformer to reduce the voltage of commercial power supplies and performs full-wave rectification. You can easily obtain a DC output voltage of 24 V DC just by connecting a 100 V AC or 200 V AC commercial power supply.
· Use this power supply in 24 V DC clutch and brake general applications, because it is insulated using a transformer, which makes it robust and very trustworthy.
· The input voltage for OTPF supports each voltage level with 100 V AC and for OTPH supports each voltage of 200 V AC, which allows you to use various voltages.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Fixed Voltage Power Supply Unit | OGURA CLUTCH | MISUMI Thailand