(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The torque is transmitted by the interlocking of the teeth, which allows for compact size and high torque. Can be selected base on the usage conditions.
Part Number |
---|
MZ5D |
MZ50D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|---|
฿ 33,019.49 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 10 Day(s) | 10 | 4500 | 30.1~60 | 50 | ||
฿ 86,817.33 | OGC DRY CLUTCH AND BRAKE | 1 Piece(s) | 5 Day(s) | 10 | 2700 | 200.1~2500 | 500 |
Loading...
Function | Clutch | Type | Electromagnetic tooth | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Tooth Shape | Standard Gear | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?