1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Setting Constant Current Controller

OGC CONTROLLER

Digital Setting Constant Current Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,430.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for automated devices and large equipment that use a system to control set values. The constant current controls require resistance values to be set for the load that is connect to the controller.

 
Part Number
CTA3300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,430.43

OGC CONTROLLER 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Function Controller Input Voltage DC24 to 26V Control Output 3.0A or less
Applicable load DC24V 72W

Please check the type/dimensions/specifications of the part CTA3300 in the Digital Setting Constant Current Controller series.