1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Wave Hysterics Torque Controller (PHT5D)

OGC CONTROLLER

Permanent Wave Hysterics Torque Controller (PHT5D)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As the torque is transmitted through the magnetic force of the permanent magnet, providing consistent and stable torque. The controller is also designed in a way that allows the torque to be easily adjusted.
· Does not require an external power supply or wiring, helping lower energy consumption.
· A long type with a non-contact type mechanical structure in which no parts incur abrasion, making maintenance easy.
· Changes in torque in response to changes in the ambient temperature or increases in temperature due to the controller being operated are approximately 1/5 that of existing products, improving its reliability.
· Its compact design makes it easy to mount onto machinery. Furthermore, it can also be mounted oriented either horizontally or vertically.

 
Part Number
PHT5D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Shaft Structure Torque range
(N·m)

฿ 22,404.46

OGC CONTROLLER 1 Piece(s) Same day 101800Less than 0.1Butt Weld0.05~0.75

Loading...

  1. 1

Basic Information

Function Controller Type Magnet Operating Condition Dry
Used Motive Energy General Purpose Environment, Applications Standard Main Body Mounting Type Side mounting (flange type)
Structure Standard Feature Adjustable Torque Type Cooling Naturally Cooled
Insulation Class No

Please check the type/dimensions/specifications of the part PHT5D in the Permanent Wave Hysterics Torque Controller series.

Products with similar specification

Part Number
PHT0.02S
PHT0.05S
PHT0.5D
PHT1.2D
PHT10D
PHT70D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Shaft Structure Torque range
(N·m)

฿ 8,463.85

1 Piece(s) 13 Day(s) 1010000Less than 0.1Through0.0005~0.003

฿ 8,468.36

1 Piece(s) 8 Day(s) 1010000Less than 0.1Through0.0005~0.0075

฿ 10,472.16

1 Piece(s) 8 Day(s) 103600Less than 0.1Through0.01~0.05

฿ 16,784.38

1 Piece(s) 8 Day(s) 101800Less than 0.1Butt Weld0.02~0.2

฿ 23,023.17

1 Piece(s) Same day 1018000.1~30Butt Weld0.2~1.3

฿ 104,044.93

1 Piece(s) 10 Day(s) 107000.1~30Butt Weld0.7~7