1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hysteresis Brake

Hysteresis Brake
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,189.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth torque during connection and braking so that no shock will be incurred, and can obtain smooth operation properties.
· The non-contact type torque generating structure allows it to be used with high speed rotation.
· Torque control can be performed freely with the constant torque characteristics irrespective of the slip speed and the wide proportional characteristic of current and torque.
· Because the torque is transmitted only by electrodynamic force, a constant torque can always be reproduced by controlling the exciting current.
· With a mechanically non-contact structure, the product has no worn out parts, and long service life.
· Can be easily mounted on a machine, and the mounting direction can be either horizontal or vertical.

 
Part Number
HB0.5
HB5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque (Range)
(N・m)
Rated Torque
(N・m)

฿ 22,189.24

OGC HYSTERESIS CLUTCH & BRAKE 1 Piece(s) 10 Day(s) 10Less than 0.10.05

฿ 35,242.91

OGC HYSTERESIS CLUTCH & BRAKE 1 Piece(s) 10 Day(s) 100.1~300.5

Loading...

  1. 1

Basic Information

Function Brake Type Hysteresis Operating Condition Dry
Used Motive Energy General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 3000
Main Body Mounting Type Side mounting (flange type) Shaft Structure Through Number of Clutches 1
Structure Non-Contact Structure Feature Others Cooling Naturally Cooled
Insulation Class No