(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and lightweight design that is ideal for reducing the size of machinery.
· The clutch field is a ball bearing support type which makes it easy to mount.
· Quick rise and fall of torque for reliable operation.
· High heat dissipation ability and good durability.
· Since the armature has a leaf spring drive system, there is no backlash in the rotation direction and no noise during rotation.
Part Number |
---|
AMB2.5 |
AMB5 |
AMB10 |
AMB20 |
AMB40 |
AMB80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|
฿ 3,188.33 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 0.25 | ||
฿ 4,027.37 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | ||
฿ 5,290.92 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 11 Day(s) | 10 | 1 | ||
฿ 6,906.37 | MICRO CLUTCH AND BRAKE | 1 Piece(s) | 10 Day(s) | 10 | 2 | ||
฿ 8,493.49 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 5 Day(s) | 10 | 4 | ||
฿ 10,527.75 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 10 Day(s) | 10 | 8 |
Loading...
Function | Brake | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Environment, Applications | Standard | Max. Operating Rotational Speed(rpm) | 3600 |
Rated Torque (Range)(N・m) | 0.1~30 | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Butt Weld |
Number of Clutches | 1 | Structure | Standard | Feature | Standard |
Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?