(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and lightweight design that is ideal for reducing the size of machinery. The clutch field is a ball bearing support type which makes it easy to mount.
Function | Brake | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Environment, Applications | Standard | Max. Operating Rotational Speed(rpm) | 3600 |
Rated Torque (Range)(N・m) | 0.1~30 | Rated Torque(N・m) | 2 | Main Body Mounting Type | Side mounting (flange type) |
Shaft Structure | Butt Weld | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Insulation Class | No |
How can we improve?
How can we improve?