(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There is almost no shock during connection and braking, and smooth operation properties can be obtained. Excellent durability by using powder that is heat-resistant, abrasion-resistant and corrosion-resistant.
· Over a wide range from the low current range to the rated current or more, it is proportional to the electric current and torque, and the torque control characteristics are excellent.
· There is no difference between static friction torque and dynamic friction torque, and there is constant torque regardless of speed. In addition, stable slip torque is generated without stick-slip.
· Due to the efficient magnetic path design with small self-inertia, the powder separates and converges quickly, and exhibits excellent performance for frequent starting and stopping.
· Slip torque 4 N⋅m type and 8 N⋅m type reduce coil capacity by optimizing magnetic circuit. In both the cases, the power consumption is reduced to 20 W or less (reduced by 30% to 40% compared to the conventional model), realizing power saving.
· The forced cooling type OPC-A series is the same size as the natural cooling type OPC-N series, also the adoption of a grooved pipe shape inside the clutch saves space and significantly improves the allowable slip rate (permissible slip rate that exceeds 1 torque size of the naturally cooled N series).
· The OPC-N type has better responsiveness than the OPC type and is ideal for feedback control.
Part Number |
---|
OPB5N |
OPB10N |
OPB20N |
OPB40N |
OPB80N |
OPB120N |
OPB250F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Torque (N・m) | Cooling |
---|---|---|---|---|---|---|---|---|
฿ 11,563.76 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 0.5 | Naturally Cooled | ||
฿ 12,500.02 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 1 | Naturally Cooled | ||
฿ 13,774.59 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | Same day | 10 | 2 | Naturally Cooled | ||
฿ 15,902.85 | MICRO CLUTCH AND BRAKE | 1 Piece(s) | 8 Day(s) | 10 | 4 | Naturally Cooled | ||
฿ 18,893.53 | MICRO CLUTCH AND BRAKE | 1 Piece(s) | Same day | 10 | 8 | Naturally Cooled | ||
฿ 29,961.07 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 6 Day(s) | 10 | 12 | Naturally Cooled | ||
฿ 46,115.14 | OGC MICRO CLUTCH AND BRAKE | 1 Piece(s) | 3 Day(s) | 10 | 25 | Natural/forced cooling |
Loading...
Function | Brake | Type | Powder | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Environment, Applications | Standard | Max. Operating Rotational Speed(rpm) | 1800 |
Rated Torque (Range)(N・m) | 0.1~30 | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Structure | Standard | Feature | Standard | Insulation Class | No |
How can we improve?
How can we improve?