1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Spring-actuated-type-permanent-magnet-actuated brake (for retention and emergency stop)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,942.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses special friction materials to guarantee an initial rated torque of 100% and does not require any warming up prior to operation. The friction materials have excellent heat resistance which can achieve increase torque stability. (Hold / Emergency brake type)

 
Part Number
MCNB2G
MCNB2GR
MCNB5G
MCNB5GR
MCNB5GS
MCNB10G
MCNB10GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNon-Excitation Operation Type Rated Torque
(N・m)

฿ 3,289.98

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 10 Day(s) 10Braking / Holding0.2

฿ 2,942.50

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 5 Day(s) 10Holding / Emergency Stop0.2

฿ 3,545.80

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 10 Day(s) 10Braking / Holding0.5

฿ 3,137.45

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 3 Day(s) 10Holding / Emergency Stop0.5

฿ 3,137.00

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 11 Day(s) 10Braking0.5

฿ 3,548.17

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 8 Day(s) 10Braking / Holding1

฿ 3,342.94

OGC MICRO CLUTCH AND BRAKE 1 Piece(s) 5 Day(s) 10Holding / Emergency Stop1

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Operating Condition Dry
Used Motive Energy General Purpose Teeth Meshing Full Position Environment, Applications Standard
Max. Operating Rotational Speed(rpm) 5000 Rated Torque (Range)(N・m) 0.1~30 Main Body Mounting Type Side mounting (Pilot type)
Shaft Structure Butt Weld Tooth Shape Standard Gear Structure Standard
Feature Standard Cooling Naturally Cooled Insulation Class No
Specifications DC24V