1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Valve

VAT VALVE

Diaphragm Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For vacuum sealing of rough pumping and backing lines.
This is a fixed aperture valve for gas inlet and liquids.

 
Part Number
22032-KA01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VAT VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flange Type ISO-KF Main Body Shape Straight Operating Pressure Range Min(MPa) 1X10-11
Operating Pressure Range Max(MPa) 0.5 Nominal Pressure 500K Body Material Aluminum
Main Body Lining No Operation Mode Manual Handle Shape Handwheel
Supply Side, Connection Type Pipe flange Supply Side, Nominal Designation of Pipe Flange 1 1/2inch(40mm) Control Side Connection Types Pipe flange
Control Side Nominal The Pipe Flange 1 1/2inch(40mm) Max. Operating Temperature(℃) 100