1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Vacuum Gate Valve (O-Ring Rotating Shaft Seal)

High Vacuum Gate Valve (O-Ring Rotating Shaft Seal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a multi-use valve for low to high vacuum applications.

 
Part Number
14040-JE06
14040-JE44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pressure Body Material Main Body Lining Operation Mode Handle Shape Supply Side, Connection Type Electromagnetic Valve Max. Operating Temperature
(℃)

฿ 100.00

VAT GATE VALVE 1 Piece(s) Quote 160KStainless SteelNoManualRevolving Crank HandlesPipe flangeNo80

฿ 100.00

VAT GATE VALVE 1 Piece(s) Quote ------Provided50

Loading...

  1. 1

Basic Information

Flange Type Flange for Maintaining JIS Type of Gate Valve Internal Thread Type Main Body Shape Straight
Operating Pressure Range Min(MPa) 1X10-12 Operating Pressure Range Max(MPa) 0.16 Supply Side, Nominal Designation of Pipe Flange 4inch(100mm)
Control Side Connection Types Pipe flange Control Side Nominal The Pipe Flange 4inch(100mm)