1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Gate Valve

VAT GATE VALVE

Mini Gate Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a general purpose / multipurpose / multi-use valve for low vacuum applications.

 
Part Number
01234-KA44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VAT GATE VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flange Type ISO-KF Type of Gate Valve Internal Thread Type Main Body Shape Straight
Operating Pressure Range Min(MPa) 1X10-11 Operating Pressure Range Max(MPa) 0.1 Nominal Pressure 120K
Body Material Stainless Steel Main Body Lining No Operation Mode Manual
Handle Shape Revolving Crank Handles Supply Side, Connection Type Pipe flange Supply Side, Nominal Designation of Pipe Flange 2inch(50mm)
Control Side Connection Types Pipe flange Control Side Nominal The Pipe Flange 2inch(50mm) Electromagnetic Valve Provided
Max. Operating Temperature(℃) 80