1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor【5 Pieces Per Package】

ANCHORS

Anchor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 231.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal anchor for retrofitting when the screw hole becomes loose.
It can be easily installed with a single screwdriver. It can even be installed when the depth is shallow.

 
Part Number
KA3-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 231.43

ANCHORS 1 Pack(s)

5 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Specifications Dedicated for thin plate Anchor material SUS304
Suitable Material Aluminum, Steel Thread Dia. M3 Depth dimension of frame(mm) 12 or More
Frame thickness effective(t) 0.5–1.2 Pilot hole dimensions(φ) 6.2 Tensile Strength(kgf) 15(MAX30)
JAN code 4983658090103