SDC Clean Bolt (Hex Bolt)

Brand :
TANAKA_SCREW

Caution

    Product Description

    Bolt made of stainless steel having excellent seizure resistance without using lubricant.
    [Features]
    · Foreign matter such as lubricant, plating are not used.
    · Diffusion coating leaves no risk of peeling of lubricant, plating, etc.
    · Extends the lifespan of thread part which is repeatedly tightened (reduces the usage amount of the thread).
    · Does not damage the other devices, etc., due to seizure or galling.
    · Can shorten the time required for maintenance.
    · Ideal for repeated use in oil-free processes from ultra low temperature of less than -200°C to high temperature up to 300°C.
    · "SDC plasma surface hardening treatment" is used as the surface treatment.
    · Patent registered.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat