1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician screw (for light mounting, all screw types)【135 Pieces Per Package】 (Part Number)

SCREWS FOR BUILDING MATERIALS

Electrician screw (for light mounting, all screw types)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw with good entry.

 
Part Number
MDB-420
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 442.00

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

135 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 4 Length 20
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Yellow Chromate
Mounting Hole Shape Phillips Sales Unit Box/package Head type Pan Head
Qty.(piece) 135

Please check the type/dimensions/specifications of the part MDB-420 in the Electrician screw (for light mounting, all screw types) series.