(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cuts directly into the steel plate with the drill bit at the tip for construction.
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Complete thread | Material | Steel | Thread Type | Metric coarse |
Tip Shape | Cone Point | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part DS-25P in the Countersunk Head Drill Screw series.
Part Number |
---|
DS-13P |
DS-16P |
DS-19P |
DS-30P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) |
---|---|---|---|---|---|---|
฿ 262.00 | 1 Pack(s) | 90 Pieces Per Package | 16 Day(s) | 13 | ||
฿ 262.00 | 1 Pack(s) | 80 Pieces Per Package | 16 Day(s) | 16 | ||
฿ 262.00 | 1 Pack(s) | 70 Pieces Per Package | 16 Day(s) | 19 | ||
฿ 213.00 | 1 Pack(s) | 50 Pieces Per Package | 16 Day(s) | 30 |
How can we improve?
How can we improve?