(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves higher reduction ratio than bevel gears and is highly efficient over the entire reduction ratio. Uses chrome molybdenum steel in its gears and performs carburizing.
Part Number |
---|
RNYM1-1530-EP-B-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Motor Capacity (kW) | Output Shaft Type | Output Shaft Placement | Frame number | Low Speed and Axial Direction | Auxiliary Type | Existence of Brake | Indoor and outdoor type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99,733.00 | SMT REDUCTION GEAR | 1 Piece(s) | 30 Day(s) | 150 | 45 | 0.75 | [Hollow] Hollow Shaft | Perpendicular | 1530 | Mounting direction free | Premium Efficiency with Three Phase Motor | With Brake | Indoor type |
Loading...
Mounting Class | Flange | Type | Involute | With or Without Motors | Presence |
---|---|---|---|---|---|
Motor connection method | Motor direct connection type |
Please check the type/dimensions/specifications of the part RNYM1-1530-EP-B-150 in the Hyponic Gear Motor series.
Part Number |
---|
RNFM01-190L-AV-B-20/A |
RNFM01-190R-AV-B-20/A |
RNFM2-470L-EP-B-30 |
RNFM2-470R-EP-B-30 |
RNYM1-1420-EP-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Motor Capacity (kW) | Output Shaft Type | Output Shaft Placement | Frame number | Low Speed and Axial Direction | Auxiliary Type | Existence of Brake | Indoor and outdoor type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,292.00 | 1 Piece(s) | 40 Day(s) | 20 | 18 | 0.1 | Solid | Left Side | 190 | Left Side | Three-phase inverter motor included | With Brake | Outdoor type | ||
฿ 30,292.00 | 1 Piece(s) | 40 Day(s) | 20 | 18 | 0.1 | Solid | Right Side | 190 | Right Side | Three-phase inverter motor included | With Brake | Outdoor type | ||
฿ 88,983.00 | 1 Piece(s) | 30 Day(s) | 30 | 32 | 1.5 | Solid | Left Side | 470 | Left Side | Premium Efficiency with Three Phase Motor | With Brake | Indoor type | ||
฿ 88,983.00 | 1 Piece(s) | 30 Day(s) | 30 | 32 | 1.5 | Solid | Right Side | 470 | Right Side | Premium Efficiency with Three Phase Motor | With Brake | Indoor type | ||
฿ 52,300.00 | 1 Piece(s) | 24 Day(s) | 20 | 35 | 0.75 | [Hollow] Hollow Shaft | Perpendicular | 1420 | Mounting direction free | Premium Efficiency with Three Phase Motor | Without Brake | Indoor type |
How can we improve?
How can we improve?