1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hyponic Gear Motor (Part Number)

SMT REDUCTION GEAR

Hyponic Gear Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves higher reduction ratio than bevel gears and is highly efficient over the entire reduction ratio. Uses chrome molybdenum steel in its gears and performs carburizing.

Part Number
RNYM1-1530-EP-B-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Output Shaft Type Output Shaft Placement Frame number Low Speed and Axial Direction Auxiliary Type Existence of Brake Indoor and outdoor type

฿ 99,733.00

SMT REDUCTION GEAR 1 Piece(s) 30 Day(s) 150450.75[Hollow] Hollow ShaftPerpendicular1530Mounting direction freePremium Efficiency with Three Phase MotorWith BrakeIndoor type

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Involute With or Without Motors Presence
Motor connection method Motor direct connection type

Please check the type/dimensions/specifications of the part RNYM1-1530-EP-B-150 in the Hyponic Gear Motor series.

Products with similar specification

Part Number
RNFM01-190L-AV-B-20/A
RNFM01-190R-AV-B-20/A
RNFM2-470L-EP-B-30
RNFM2-470R-EP-B-30
RNYM1-1420-EP-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Output Shaft Type Output Shaft Placement Frame number Low Speed and Axial Direction Auxiliary Type Existence of Brake Indoor and outdoor type

฿ 30,292.00

1 Piece(s) 40 Day(s) 20180.1SolidLeft Side190Left SideThree-phase inverter motor includedWith BrakeOutdoor type

฿ 30,292.00

1 Piece(s) 40 Day(s) 20180.1SolidRight Side190Right SideThree-phase inverter motor includedWith BrakeOutdoor type

฿ 88,983.00

1 Piece(s) 30 Day(s) 30321.5SolidLeft Side470Left SidePremium Efficiency with Three Phase MotorWith BrakeIndoor type

฿ 88,983.00

1 Piece(s) 30 Day(s) 30321.5SolidRight Side470Right SidePremium Efficiency with Three Phase MotorWith BrakeIndoor type

฿ 52,300.00

1 Piece(s) 24 Day(s) 20350.75[Hollow] Hollow ShaftPerpendicular1420Mounting direction freePremium Efficiency with Three Phase MotorWithout BrakeIndoor type