1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cyclo Reducer 6000 Series (Part Number)

SMT GEARMOTOR

Cyclo Reducer 6000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,133.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spline that is the core component of a cyclo reducer. Enables smooth rotation contact with no gear breakage.

Part Number
CNHM02-6085-B-29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Class Reduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Frame number Low Speed and Axial Direction Auxiliary Type Existence of Brake Number of Poles

฿ 45,232.00

SMT GEARMOTOR 1 Piece(s) 35 Day(s) -With Leg29220.26085Mounting direction freeWith Three-Phase MotorWith Brake4 positions

Loading...

  1. 1

Basic Information

Type Involute With or Without Motors Presence Output Shaft Type Solid
Output Shaft Placement Coaxial Motor connection method Motor direct connection type Indoor and outdoor type Indoor type

Please check the type/dimensions/specifications of the part CNHM02-6085-B-29 in the Cyclo Reducer 6000 Series series.

Products with similar specification

Part Number
CHHM10-6195DB-EP-B-165
CHHM5-6130-EP-17
CNHM02-6075-25
CNHM05-6105-43
CVVM10-6140-EP-B-6
CVVM8-6140-EP-B-21
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Class Reduction Ratio Axis Dia.
(φ)
Motor Capacity
(kW)
Frame number Low Speed and Axial Direction Auxiliary Type Existence of Brake Number of Poles

฿ 378,500.00

1 Piece(s) Quote 10With Leg165957.56195DBHorizontal / low-speed axial direction horizontalPremium Efficiency with Three Phase MotorWith Brake-

฿ 99,767.00

1 Piece(s) Quote 10With Leg17503.76130Horizontal / low-speed axial direction horizontalPremium efficiencyWithout Brake-

฿ 18,133.00

1 Piece(s) Quote 10With Leg-180.26075Mounting direction freeWith Three-Phase MotorWithout Brake4 positions

฿ 53,000.00

1 Piece(s) 27 Day(s) -With Leg---6105Mounting direction freeWith Three-Phase MotorWithout Brake4 positions

฿ 189,000.00

1 Piece(s) Quote -[No Leg] With Mounting Base6507.56140Vertical / low-speed axial direction perpendicular straightPremium Efficiency with Three Phase MotorWith Brake-

฿ 245,667.00

1 Piece(s) 62 Day(s) -[No Leg] With Mounting Base21505.56140Vertical / low-speed axial direction perpendicular straightPremium Efficiency with Three Phase MotorWith Brake-