(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact inverter for general three phase motor control from 25W to 100W. Single input at 100V level, shared input at 200V level.
Applicable motor models | Three-phase induction motor (A8M25J/A9M40J/A9M60J/A9M90J) | Applicable Motor Output(W) | 25/40 | Input power supply voltage(V) | 100-120/200-240 |
---|---|---|---|---|---|
Control Method | PWM control (VF control) |
Please check the type/dimensions/specifications of the part CAI40C in the Inverter CAI Series series.
How can we improve?
How can we improve?