1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Orthogonal Gearhead (R8Y50)

SMT GEARMOTOR

Orthogonal Gearhead (R8Y50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Orthogonal Gearhead, R8Y50 / R9BY25 type from SUMITOMO.
- Wide Variety of Products Gearheads are available with 18 different gear ratios from 1:5 to 1:240.
- Applicable for 3 motor sizes, size 8 (flange 80 mm, 25W), size 9A (flange90 mm, 40 W), and 9B (flange90 mm, 60/90 W)
- The motor and gear head are detachable for easier handling.
- The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for right angle shafts type.

Part Number
R8Y50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Angle Size
(mm)
Output
(W)
Reduction Ratio

฿ 7,150.00

SMT GEARMOTOR 1 Piece(s) Quote -802550

Loading...

  1. 1

Basic Information

Type Gearhead simplex Gear Head Type No Specifications Hollow Shaft

Please check the type/dimensions/specifications of the part R8Y50 in the Orthogonal Gearhead series.

Products with similar specification

Part Number
R9BY25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Angle Size
(mm)
Output
(W)
Reduction Ratio

฿ 12,417.00

1 Piece(s) Quote 109060 ~ 9025