1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astero Gear Motor

Astero Gear Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,667.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure with motor and gearhead that are easy to use. Customer can independently and freely assemble the gearhead.

Part Number
A6U06D-220V
A8M25C-200V
A9M90DH-220V
A9M90JHB-200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Phases Voltage (AC) Capacity
(W)
Output Shaft Dia. Axis type Special Configurations Motor Type Angular dimension
(mm)

฿ 6,050.00

SMT GEARMOTOR 1 Piece(s) 20 Day(s) 10Single-phase220666–40 W standard specificationWith Lead WireInduction60

฿ 3,667.00

SMT GEARMOTOR 1 Piece(s) Quote -Single-phase2002586–40 W standard specificationWith Lead WireInduction80

฿ 6,100.00

SMT GEARMOTOR 1 Piece(s) 15 Day(s) -Single-phase220901060/90 W standard specificationWith Lead WireInduction90

฿ 13,933.00

SMT GEARMOTOR 1 Piece(s) Quote -Three-Phase200901060/90 W standard specificationwith electromagnetic brakewith electromagnetic brake90

Loading...

  1. 1

Basic Information

Mounting Method Flange Mounting Reduction Ratio No Output Shaft Placement (When seen from the input shaft side) Standard
Terminal BOX No Backlash Precision Standard