1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Type CAU Series

SMT GEARMOTOR

Unit Type CAU Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unit product with controller and motor as a set. Because the motor and controller have a single-action connection, no separate wire connection is required.

Part Number
CAU90D-220V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,017.00

SMT GEARMOTOR 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Type Controller Unit Motor Type Speed Control Mounting Angle Size(mm) 90
Output(W) 90 Phases Single-phase Gear Head Type No
Voltage(V) 220

Please check the type/dimensions/specifications of the part CAU90D-220V in the Unit Type CAU Series series.