1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Type CAH Series

SMT GEARMOTOR

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

External setter allows for adjustment and setting of the motor rotation speed. Electronic brake allows for instant stop function.

Part Number
CAH90D-220V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,033.00

SMT GEARMOTOR 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Type Controller Unit Motor Type Speed Control Mounting Angle Size(mm) 90
Output(W) 90 Phases Single-phase Gear Head Type No
Voltage(V) 220

Please check the type/dimensions/specifications of the part CAH90D-220V in the Socket Type CAH Series series.