(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Perfect for heavy doors.
[Applications]
·School gates, warehouses, sliding doors such as factories, double doors, etc.
Part Number |
---|
CBS-0358 |
CBS-0508 |
CBS-0608 |
CBS-0758 |
CBS-0908 |
CBS-1008 |
CGM-0358 |
CGM-0508 |
CGM-0608 |
CGM-0758 |
CGM-0908 |
CGM-1008 |
CMS-0358 |
CMS-0508 |
CMS-0608 |
CMS-0758 |
CMS-0908 |
CMS-1008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Car Material | The material of frames | Wheel Material | Wheel Diameter (φ) | Overall Length (mm) | Wheel Diameter (mm) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,080.00 | DOOR WHEELS | 1 Piece(s) | 12 Day(s) | Stainless Steel | Stainless Steel | Metal | 35 | 30 | 35 | 18 | ||
฿ 2,674.00 | DOOR WHEELS | 1 Piece(s) | 14 Day(s) | Stainless Steel | Stainless Steel | Metal | 50 | 36 | 50 | 18 | ||
฿ 3,529.00 | DOOR WHEELS | 1 Piece(s) | 12 Day(s) | Stainless Steel | Stainless Steel | Metal | 60 | 40 | 60 | 20 | ||
฿ 5,261.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Stainless Steel | Stainless Steel | Metal | 75 | 52 | 75 | 25 | ||
฿ 9,224.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Stainless Steel | Stainless Steel | Metal | 90 | 60 | 90 | 27 | ||
฿ 12,689.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Stainless Steel | Stainless Steel | Metal | 100 | 70 | 100 | 30 | ||
฿ 1,238.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Steel | Steel | Metal | 35 | 30 | 35 | 18 | ||
฿ 1,548.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Steel | Steel | Metal | 50 | 36 | 50 | 18 | ||
฿ 1,858.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Steel | Steel | Metal | 60 | 40 | 60 | 20 | ||
฿ 2,424.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Steel | Steel | Metal | 75 | 52 | 75 | 25 | ||
฿ 3,653.00 | DOOR WHEELS | 1 Piece(s) | 14 Day(s) | Steel | Steel | Metal | 90 | 60 | 90 | 27 | ||
฿ 4,148.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Steel | Steel | Metal | 100 | 70 | 100 | 30 | ||
฿ 1,496.00 | DOOR WHEELS | 1 Piece(s) | 10 Day(s) | Resin | Stainless Steel | Resin | 35 | 30 | 35 | 18 | ||
฿ 1,924.00 | DOOR WHEELS | 1 Piece(s) | 12 Day(s) | Resin | Stainless Steel | Resin | 50 | 36 | 50 | 18 | ||
฿ 2,529.00 | DOOR WHEELS | 1 Piece(s) | 14 Day(s) | Resin | Stainless Steel | Resin | 60 | 40 | 60 | 20 | ||
฿ 3,776.00 | DOOR WHEELS | 1 Piece(s) | 12 Day(s) | Resin | Stainless Steel | Resin | 75 | 52 | 75 | 25 | ||
฿ 6,593.00 | DOOR WHEELS | 1 Piece(s) | 14 Day(s) | Resin | Stainless Steel | Resin | 90 | 60 | 90 | 27 | ||
฿ 9,161.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | Resin | Stainless Steel | Resin | 100 | 70 | 100 | 30 |
Loading...
Type | Heavy-Duty Door Roller | Wheel Shape | Mountain R Roller Model | Shape | Mountain R Roller Model |
---|
How can we improve?
How can we improve?