(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Employs high-grade machinery bearings for superior durability.
The material of frames | Steel | Shape | Toro Roller Model |
---|
Please check the type/dimensions/specifications of the part WHU-0607 in the Rotor/Iron Heavy Door Roller Caster Type series.
Part Number |
---|
WHU-0507 |
WHU-0757 |
WHU-0907 |
WHU-1057 |
WHU-1207 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Car Material | Type | Wheel Shape | Wheel Material | Wheel Diameter (φ) | Overall Length (mm) | Wheel Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 742.86 | 1 Piece(s) | 10 Day(s) | [Cast Iron] Cast Iron | Heavy-Duty Door Roller | Toro Model | Metal | 50 | 100 | 50 | ||
฿ 1,154.45 | 1 Piece(s) | 19 Day(s) | [Cast Iron] Cast Iron | Heavy-Duty Door Roller | Toro Model | Metal | 75 | 120 | 75 | ||
฿ 1,523.92 | 1 Piece(s) | 19 Day(s) | [Cast Iron] Cast Iron | Heavy-Duty Door Roller | Toro Model | Metal | 90 | 120 | 90 | ||
฿ 2,120.76 | 1 Piece(s) | 12 Day(s) | [Cast Iron] Cast Iron | Heavy-Duty Door Roller | Toro Model | Metal | 105 | 145 | 105 | ||
฿ 3,157.00 | 1 Piece(s) | 12 Day(s) | [Cast Iron] Cast Iron | Heavy-Duty Door Roller | Toro Model | Metal | 120 | 145 | 120 |
How can we improve?
How can we improve?