1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotor/Iron Door Roller for Heavy Loads V Type

Rotor/Iron Door Roller for Heavy Loads V Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 771.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Employs high-grade machinery bearings for superior durability.

 
Part Number
WHP-0605
WHU-0505
WHU-0605
WHU-0755
WHU-0905
WHU-1055
WHU-1205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

฿ 1,308.00

DOOR WHEELS 1 Piece(s) 16 Day(s) No60-60

฿ 771.07

DOOR WHEELS 1 Piece(s) 14 Day(s) Steel5010050

฿ 876.83

DOOR WHEELS 1 Piece(s) Same day Steel6010060

฿ 1,154.45

DOOR WHEELS 1 Piece(s) 19 Day(s) Steel7512075

฿ 1,523.92

DOOR WHEELS 1 Piece(s) 12 Day(s) Steel9012090

฿ 2,114.24

DOOR WHEELS 1 Piece(s) 12 Day(s) Steel105145105

฿ 2,284.77

DOOR WHEELS 1 Piece(s) 12 Day(s) Steel120145120

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape V Type
Wheel Material Metal Shape V Type